McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 1 5/8 SB THT
Part #:2151153000
Catalog #:CCF 1 5/8 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.625 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 0.875 in |
| Minimum Thread Length (in): | 0.75 in | Hex Socket (in): | 0.3125 in |
| Stud Length (in): | 1.5 in | Stud Diameter (in): | 0.2 in |
| Weight (kg): | 0.27 kg |
Technical Specifications
| Limiting Speed: | 2,350 | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Adjustment: | None | Dynamic Radial Rating: | 4,840 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Load Rating: | 4,000 | Dynamic Load Rating (lb): | 4,840 lb |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166100070 | Weight: | 0.60 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

