McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 5/8 SB
Part #:2151212000
Catalog #:CCFE 1 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 20 | Threads: | 5/8-18 |
| Roller Diameter (in): | 1.625 in | Hex Socket (in): | 0.3125 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Eccentricity (in): | 0.03 in |
| Stud Diameter (in): | 0.875 in | Bushing Diameter (in): | 0.875 in |
| Roller Width (in): | 0.875 in | Minimum Thread Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Weight (kg): | 0.28 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,350 |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 4,840 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Static Load Rating: | 5,640 | Dynamic Load Rating (lb): | 4,840 lb |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166036317 | Weight: | 0.62 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

