McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 3/4 SB
Part #:2161212000
Catalog #:CCFE 1 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.75 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 1.75 in | Eccentricity (in): | 0.03 in |
| Minimum Thread Length (in): | 0.88 in | Stud Diameter (in): | 0.75 in |
| Bushing Diameter (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Hex Socket (in): | 0.3125 in | Roller Width (in): | 1 in |
| Weight (kg): | 0.41 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Limiting Speed: | 2,200 | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| Dynamic Radial Rating: | 6,385 | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 6,385 lb |
| Static Load Rating: | 6,000 | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (in-lbf): | 1,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036768 | Weight: | 0.90 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

