McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 7/8 SB
Part #:2171212000
Catalog #:CCFE 1 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.875 in | Roller Width (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Eccentricity (in): | 0.03 in |
| Hex Socket (in): | 0.3125 in | Minimum Thread Length (in): | 0.88 in |
| Stud Diameter (in): | 0.75 in | Bushing Diameter (in): | 1 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Weight (kg): | 0.44 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 6,385 |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Limiting Speed: | 2,000 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 6,385 lb | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Static Load Rating: | 6,000 | Clamping Torque (in-lbf): | 1,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037109 | Weight: | 0.96 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

