McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 2 1/4 SB
Part #:2221112000
Catalog #:CCF 2 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Crown Radius: | 24 |
| Roller Diameter (in): | 2.25 in | Minimum Thread Length (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.875 in |
| Roller Width (in): | 1.25 in | Hex Socket (in): | 0.4375 in |
| Oil Hole Center (in): | 0.5 in | Weight (kg): | 0.73 kg |
Technical Specifications
| Sealing: | Sealed | Dynamic Radial Rating: | 8,090 |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | O.D. Configuration: | Crowned |
| Limiting Speed: | 1,300 | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 10,570 |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 8,090 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,500 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038083 | Weight: | 1.62 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

