McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 2 1/4 SB
Part #:2221212000
Catalog #:CCFE 2 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 24 | Threads: | 7/8-14 |
| Roller Diameter (in): | 2.25 in | Stud Length (in): | 2 in |
| Eccentricity (in): | 0.03 in | Bushing Diameter (in): | 1.187 in |
| Stud Diameter (in): | 0.875 in | Minimum Thread Length (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.4375 in |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 1.25 in |
| Weight (kg): | 0.77 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Limiting Speed: | 1,300 | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Dynamic Radial Rating: | 8,090 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 8,200 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 8,090 lb | Roller Shape: | Crowned |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038113 | Weight: | 1.70 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

