McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 2 1/2 SB
Part #:2241212000
Catalog #:CCFE 2 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1-14 |
| Roller Diameter (in): | 2.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 1.5 in | Stud Length (in): | 2.25 in |
| Eccentricity (in): | 0.03 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Diameter (in): | 1.375 in | Stud Diameter (in): | 1 in |
| Hex Socket (in): | 0.5 in | Minimum Thread Length (in): | 1.13 in |
| Weight (kg): | 1.18 kg |
Technical Specifications
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 11,720 | Limiting Speed: | 1,100 |
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Crowned | Static Load Rating: | 10,300 |
| Dynamic Load Rating (lb): | 11,720 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038595 | Weight: | 2.60 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

