McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 2 3/4 SB
Part #:2261112000
Catalog #:CCF 2 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1-14 |
| Roller Diameter (in): | 2.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 1 in |
| Minimum Thread Length (in): | 1.13 in | Oil Hole Center (in): | 0.5625 in |
| Hex Socket (in): | 0.5 in | Stud Length (in): | 2.25 in |
| Roller Width (in): | 1.5 in | Weight (kg): | 1.29 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 1,050 |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 11,720 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 11,720 lb | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 16,450 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038915 | Weight: | 2.85 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

