McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 3 1/4 SB
Part #:2321212000
Catalog #:CCFE 3 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3.25 in | Stud Length (in): | 2.5 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Lubrication Fitting Size (in): | 0.25 in |
| Stud Diameter (in): | 1.25 in | Bushing Diameter (in): | 1.75 in |
| Hex Socket (in): | 0.75 in | Roller Width (in): | 1.75 in |
| Minimum Thread Length (in): | 1.25 in | Eccentricity (in): | 0.06 in |
| Weight (kg): | 2.36 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 880 | Dynamic Radial Rating: | 15,720 |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 15,720 lb |
| Static Load Rating: | 24,910 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039721 | Weight: | 5.20 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

