McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 4 SB
Part #:2401112000
Catalog #:CCF 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/2-12 |
| Roller Diameter (in): | 4 in | Minimum Thread Length (in): | 1.5 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Length (in): | 3.5 in |
| Roller Width (in): | 2.25 in | Hex Socket (in): | 0.75 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Stud Diameter (in): | 1.5 in |
| Weight (kg): | 4.1 kg |
Technical Specifications
| Adjustment: | None | Limiting Speed: | 700 |
| Dynamic Radial Rating: | 22,800 | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 29,985 lb | Static Load Rating: | 25,000 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040369 | Weight: | 9.04 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

