McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 5 S
Part #:2501110000
Catalog #:CCF 5 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 48 | Threads: | 2-12 |
| Roller Diameter (in): | 5 in | Stud Diameter (in): | 2 in |
| Lubrication Fitting Size (in): | 1/4 N.P.T. in | Roller Width (in): | 2.75 in |
| Minimum Thread Length (in): | 2.56 in | Stud Length (in): | 5.0625 in |
| Oil Hole Center (in): | 0.875 in | Lubrication Fitting Size (mm): | 1/4 N.P.T. mm |
| Weight (kg): | 8.5 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 46,575 |
| Adjustment: | None | Series: | Inch CAMROL® |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Limiting Speed: | 575 |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 67,950 |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 46,575 lb |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 5,000 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166042110 | Weight: | 18.74 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

