McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCF 6 S ALG
Part #:2601166000
Catalog #:CCF 6 S ALG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 56 | Threads: | 2 1/2-12 |
| Roller Diameter (in): | 6 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Minimum Thread Length (in): | 3 in | Roller Width (in): | 3.25 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Diameter (in): | 2 in |
| Stud Length (in): | 6 in | Weight (kg): | 14.78 kg |
Technical Specifications
| Limiting Speed: | 475 | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Adjustment: | None | Dynamic Radial Rating: | 60,000 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 85,900 | Dynamic Load Rating (lb): | 60,000 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166098858 | Weight: | 32.59 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

