McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 1/2 N S
Part #:2021165000
Catalog #:CCF 1/2 N S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 6 | Threads: | 10-32 |
| Roller Diameter (in): | 0.5 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Stud Diameter (in): | 0.19 in | Roller Width (in): | 0.344 in |
| Minimum Thread Length (in): | 0.25 in | Lubrication Fitting Size (in): | 0.125 in |
| Stud Length (in): | 0.5 in | Weight (kg): | 0.01 kg |
Technical Specifications
| Dynamic Radial Rating: | 620 | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Limiting Speed: | 11,500 | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 720 |
| Dynamic Load Rating (lb): | 620 lb | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 15 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166030223 | Weight: | 0.03 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

