McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 9/16 S
Part #:2031210000
Catalog #:CCFE 9/16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Crown Radius: | 7 |
| Roller Diameter (in): | 0.5625 in | Stud Length (in): | 0.625 in |
| Bushing Length (in): | 0.375 in | Minimum Thread Length (in): | 0.25 in |
| Eccentricity (in): | 0.01 in | Stud Diameter (in): | 0.19 in |
| Lubrication Fitting Size (in): | 0.125 in | Bushing Diameter (in): | 0.25 in |
| Roller Width (in): | 0.375 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 680 |
| Limiting Speed: | 10,000 | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 680 lb |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 300 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166089498 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

