McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 5/8 S
Part #:2041110000
Catalog #:CCF 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 8 | Threads: | 1/4-28 |
| Roller Diameter (in): | 0.625 in | Lubrication Fitting Size (in): | 0.125 in |
| Minimum Thread Length (in): | 0.31 in | Roller Width (in): | 0.4375 in |
| Stud Length (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Stud Diameter (in): | 0.25 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Adjustment: | None | Dynamic Radial Rating: | 955 |
| O.D. Configuration: | Crowned | Limiting Speed: | 9,200 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Crowned | Static Load Rating: | 1,215 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 955 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 35 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031190 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

