McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 5/8 NS
Part #:2041165000
Catalog #:CCF 5/8 NS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Crown Radius: | 7 |
| Roller Diameter (in): | 0.625 in | Lubrication Fitting Size (in): | 0.125 in |
| Stud Diameter (in): | 0.25 in | Stud Length (in): | 0.75 in |
| Roller Width (in): | 0.406 in | Minimum Thread Length (in): | 0.31 in |
| Lubrication Fitting Size (mm): | 0.125 mm | Weight (kg): | 0.02 kg |
Technical Specifications
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 930 | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Limiting Speed: | 9,200 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 930 lb | Static Load Rating: | 600 |
| Roller Shape: | Crowned | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031329 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

