McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 3/4 S
Part #:2061110000
Catalog #:CCF 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 10 | Threads: | 3/8-24 |
| Roller Diameter (in): | 0.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.375 in |
| Oil Hole Center (in): | 0.25 in | Stud Length (in): | 0.875 in |
| Minimum Thread Length (in): | 0.38 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.5 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 6,400 | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 1,660 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,660 lb |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,065 |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Roller Shape: | Crowned | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 95 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032272 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

