McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 1 S
Part #:2101110000
Catalog #:CCF 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Crown Radius: | 12 |
| Roller Diameter (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Oil Hole Center (in): | 0.25 in | Stud Length (in): | 1 in |
| Stud Diameter (in): | 0.4375 in | Roller Width (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Diameter (in): | 0.094 in |
| Minimum Thread Length (in): | 0.5 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Limiting Speed: | 4,800 | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 2,225 | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 3,060 |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166033545 | Weight: | 0.15 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

