McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 1 1/4 S
Part #:2121210000
Catalog #:CCFE 1 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 14 | Threads: | 1/2-20 |
| Roller Diameter (in): | 1.25 in | Eccentricity (in): | 0.03 in |
| Bushing Diameter (in): | 0.687 in | Stud Diameter (in): | 0.5 in |
| Stud Length (in): | 1.25 in | Roller Width (in): | 0.75 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Length (in): | 0.625 in | Minimum Thread Length (in): | 0.63 in |
| Weight (kg): | 0.15 kg |
Technical Specifications
| Limiting Speed: | 3,100 | Dynamic Radial Rating: | 3,930 |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 3,930 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Load Rating: | 4,250 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034733 | Weight: | 0.33 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

