McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 1 1/2 S
Part #:2141110000
Catalog #:CCF 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.5 in | Minimum Thread Length (in): | 0.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Oil Hole Diameter (in): | 0.094 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 1.5 in |
| Roller Width (in): | 0.875 in | Stud Diameter (in): | 0.625 in |
| Oil Hole Center (in): | 0.375 in | Weight (kg): | 0.24 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Crowned |
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 4,840 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Limiting Speed: | 2,500 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 4,840 lb |
| Static Load Rating: | 4,000 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166035822 | Weight: | 0.52 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

