McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 1 7/8 S
Part #:2171210000
Catalog #:CCFE 1 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Crown Radius: | 20 |
| Roller Diameter (in): | 1.875 in | Bushing Diameter (in): | 1 in |
| Eccentricity (in): | 0.03 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 1 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 1.75 in | Minimum Thread Length (in): | 0.88 in |
| Stud Diameter (in): | 0.75 in | Weight (kg): | 0.47 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Series: | Inch CAMROL® |
| Sealing: | Sealed | Limiting Speed: | 2,000 |
| Hex/Slot: | Screwdriver Slot | Dynamic Radial Rating: | 6,385 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Static Load Rating: | 7,920 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 6,385 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037093 | Weight: | 1.03 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

