McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 2 S
Part #:2201110000
Catalog #:CCF 2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 24 | Threads: | 7/8-14 |
| Roller Diameter (in): | 2 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.875 in |
| Oil Hole Center (in): | 0.5 in | Minimum Thread Length (in): | 1 in |
| Roller Width (in): | 1.25 in | Stud Length (in): | 2 in |
| Weight (kg): | 0.61 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 1,400 |
| Dynamic Radial Rating: | 8,090 | Series: | Inch CAMROL® |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 8,090 lb |
| Roller Shape: | Crowned | Stud Type: | Standard Stud |
| Static Load Rating: | 10,570 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037581 | Weight: | 1.34 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

