McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 2 S
Part #:2201210000
Catalog #:CCFE 2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 24 | Threads: | 7/8-14 |
| Roller Diameter (in): | 2 in | Stud Length (in): | 2 in |
| Eccentricity (in): | 0.03 in | Bushing Diameter (in): | 1.187 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 1 in |
| Stud Diameter (in): | 0.875 in | Roller Width (in): | 1.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.68 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,090 | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 1,400 | Sealing: | Sealed |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 10,570 | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 8,090 lb | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,500 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037659 | Weight: | 1.49 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

