McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 2 1/4 S
Part #:2221110000
Catalog #:CCF 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 24 | Threads: | 7/8-14 |
| Roller Diameter (in): | 2.25 in | Minimum Thread Length (in): | 1 in |
| Stud Length (in): | 2 in | Roller Width (in): | 1.25 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Center (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.74 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Sealing: | Sealed | Dynamic Radial Rating: | 8,090 |
| Adjustment: | None | Limiting Speed: | 1,300 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 8,090 lb | Roller Shape: | Crowned |
| Static Load Rating: | 10,570 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166038076 | Weight: | 1.64 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

