McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 2 3/4 S
Part #:2261110000
Catalog #:CCF 2 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Crown Radius: | 30 |
| Roller Diameter (in): | 2.75 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 1.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Minimum Thread Length (in): | 1.13 in | Stud Length (in): | 2.25 in |
| Stud Diameter (in): | 1 in | Weight (kg): | 1.27 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 1,050 |
| Adjustment: | None | Dynamic Radial Rating: | 11,720 |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Static Load Rating: | 10,300 |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 11,720 lb |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038908 | Weight: | 2.79 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

