McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 3 S
Part #:2301110000
Catalog #:CCF 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3 in | Stud Diameter (in): | 1.25 in |
| Minimum Thread Length (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Length (in): | 2.5 in | Lubrication Fitting Size (in): | 0.25 in |
| Roller Width (in): | 1.75 in | Oil Hole Center (in): | 0.625 in |
| Weight (kg): | 1.81 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Dynamic Radial Rating: | 15,720 |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Limiting Speed: | 950 |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 24,910 |
| Dynamic Load Rating (lb): | 15,720 lb | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039301 | Weight: | 4.00 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

