McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 3 S
Part #:2301210000
Catalog #:CCFE 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3 in | Stud Length (in): | 2.5 in |
| Minimum Thread Length (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Diameter (in): | 1.25 in | Roller Width (in): | 1.75 in |
| Bushing Diameter (in): | 1.75 in | Eccentricity (in): | 0.06 in |
| Lubrication Fitting Size (in): | 0.25 in | Weight (kg): | 2.08 kg |
Technical Specifications
| Sealing: | Sealed | Dynamic Radial Rating: | 15,720 |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Limiting Speed: | 950 | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 18,000 | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166097257 | Weight: | 4.59 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

