McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 4 S
Part #:2401110000
Catalog #:CCF 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Crown Radius: | 30 |
| Roller Diameter (in): | 4 in | Stud Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Lubrication Fitting Size (in): | 0.25 in | Roller Width (in): | 2.25 in |
| Stud Length (in): | 3.5 in | Weight (kg): | 4.14 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Limiting Speed: | 700 | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 22,800 | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 25,000 |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 29,985 lb | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040352 | Weight: | 9.13 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

