McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 S
Part #:4100510000
Catalog #:CCYR 1 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.3125 in | Roller Diameter (in): | 1 in |
| Endplate Diameter (in): | 0.78 in | Roller Width (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.641 in |
| Overall Width (in): | 0.6875 in | Weight (kg): | 0.06 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 4,800 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Static Load Rating: | 6,120 |
| Dynamic Load Rating (lb): | 2,225 lb | Roller Shape: | Crowned |
| Platform: | CAMROL® | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056582 | Weight: | 0.13 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

