McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 1/4 S
Part #:4120510000
Catalog #:CCYR 1 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.25 in |
| Overall Width (in): | 0.8125 in | Endplate Diameter (in): | 0.98 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.75 in |
| Minimum Boss Diameter (in): | 0.766 in | Weight (kg): | 0.1 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 3,100 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 8,500 |
| Tolerance Class: | P0 | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 3,930 lb | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056810 | Weight: | 0.23 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

