McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 3/8 S
Part #:4130510000
Catalog #:CCYR 1 3/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.375 in |
| Endplate Diameter (in): | 0.98 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Boss Diameter (in): | 0.766 in | Roller Width (in): | 0.75 in |
| Overall Width (in): | 0.8125 in | Weight (kg): | 0.13 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,800 | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 3,930 lb |
| Static Load Rating: | 8,500 | Platform: | CAMROL® |
| Roller Shape: | Crowned | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056933 | Weight: | 0.28 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

