McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 1/2 S
Part #:4140510000
Catalog #:CCYR 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.5 in | Bore Diameter (in): | 0.4375 in |
| Oil Hole Diameter (in): | 0.094 in | Endplate Diameter (in): | 1.09 in |
| Roller Width (in): | 0.875 in | Overall Width (in): | 0.9375 in |
| Minimum Boss Diameter (in): | 0.891 in | Weight (kg): | 0.17 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Limiting Speed: | 2,500 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Tolerance Class: | P0 |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 4,840 lb |
| Static Load Rating: | 11,280 | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057084 | Weight: | 0.37 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

