McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 5/8 S
Part #:4150510000
Catalog #:CCYR 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.625 in | Bore Diameter (in): | 0.4375 in |
| Minimum Boss Diameter (in): | 0.891 in | Roller Width (in): | 0.875 in |
| Endplate Diameter (in): | 1.09 in | Overall Width (in): | 0.9375 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.2 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 2,350 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 4,840 lb | Static Load Rating: | 11,280 |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057169 | Weight: | 0.43 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

