McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 1 3/4
Part #:4160500000
Catalog #:CCYR 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.75 in | Bore Diameter (in): | 0.5 in |
| Roller Width (in): | 1 in | Minimum Boss Diameter (in): | 1.047 in |
| Overall Width (in): | 1.0625 in | Endplate Diameter (in): | 1.25 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.28 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 2,200 |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Static Load Rating: | 14,800 | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 6,385 lb | Enclosure: | Open |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057336 | Weight: | 0.61 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

