McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 2 1/4 S
Part #:4220510000
Catalog #:CCYR 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.25 in | Bore Diameter (in): | 0.625 in |
| Roller Width (in): | 1.25 in | Overall Width (in): | 1.3125 in |
| Minimum Boss Diameter (in): | 1.203 in | Oil Hole Diameter (in): | 0.094 in |
| Endplate Diameter (in): | 1.41 in | Weight (kg): | 0.55 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Sealing: | Sealed | Limiting Speed: | 1,300 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 8,090 lb |
| Tolerance Class: | P0 | Static Load Rating: | 21,140 |
| Roller Shape: | Crowned | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166057688 | Weight: | 1.21 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

