McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 3 S
Part #:4300510000
Catalog #:CCYR 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3 in | Bore Diameter (in): | 1 in |
| Minimum Boss Diameter (in): | 1.75 in | Endplate Diameter (in): | 2.13 in |
| Oil Hole Diameter (in): | 0.125 in | Roller Width (in): | 1.75 in |
| Overall Width (in): | 1.8125 in | Weight (kg): | 1.31 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 950 |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Static Load Rating: | 49,820 |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 15,720 lb |
| Roller Shape: | Crowned | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058029 | Weight: | 2.89 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

