McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 3 1/2 S
Part #:4340510000
Catalog #:CCYR 3 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.5 in | Bore Diameter (in): | 1.125 in |
| Endplate Diameter (in): | 2.44 in | Roller Width (in): | 2 in |
| Oil Hole Diameter (in): | 0.125 in | Minimum Boss Diameter (in): | 1.922 in |
| Overall Width (in): | 2.0625 in | Weight (kg): | 2.04 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 820 |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 63,250 | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 22,800 lb | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058166 | Weight: | 4.50 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

