McGill CAMROL® Crowned Inch Cam Follower - Yoke Mount Roller - Sealed - CCYR 4 S
Part #:4400510000
Catalog #:CCYR 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 4 in | Bore Diameter (in): | 1.25 in |
| Minimum Boss Diameter (in): | 2.281 in | Roller Width (in): | 2.25 in |
| Oil Hole Diameter (in): | 0.125 in | Endplate Diameter (in): | 2.8 in |
| Overall Width (in): | 2.3125 in | Weight (kg): | 3.05 kg |
Technical Specifications
| Limiting Speed: | 700 | Sealing: | Sealed |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 29,985 lb | Roller Shape: | Crowned |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Static Load Rating: | 89,540 | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058241 | Weight: | 6.73 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

