McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 13 B
Part #:1613153000
Catalog #:MCFR 13 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M5x0.8 | Roller Diameter (mm): | 13 mm |
| Roller Width (mm): | 9 mm | Stud Diameter (mm): | 5 mm |
| Reamed Hole (mm): | 3.1 mm | Overall Length (mm): | 23 mm |
| Hex Socket (mm): | 3 mm | Minimum Thread Length (in): | 7.5 in |
| Stud Length (mm): | 13 mm | Lubrication Fitting Size (mm): | 3.1 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Dynamic Radial Rating: | 463 | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 2,060 N |
| Hex/Slot: | Hex Hole | Limiting Speed: | 20,000 |
| Adjustment: | None | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 1,650 | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 1,650 | Dynamic Load Rating (lb): | 2,000 lb |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 2,450 N |
| Clamping Torque (Nm): | 2.2 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014025 | Weight: | 0.04 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

