McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCF 22A B
Part #:1622012400
Catalog #:MCF 22A B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Stud Diameter (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Reamed Hole (mm): | 4 mm | Minimum Thread Length (in): | 13 in |
| Overall Length (mm): | 36 mm | Hex Socket (mm): | 5 mm |
| Roller Width (mm): | 12 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.07 kg |
Technical Specifications
| Dynamic Radial Rating: | 1,765 | Series: | Metric CAMROL® |
| Sealing: | Unsealed | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 7,850 N | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Limiting Speed: | 9,000 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Industry Standard: | JIS | Static Load Rating: | 2,338 |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 10,400 |
| Roller Shape: | Crowned | Dynamic Load Rating (N): | 9,410 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166016135 | Weight: | 0.15 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN |

