McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 22 B
Part #:1622153000
Catalog #:MCFR 22 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Stud Diameter (mm): | 10 mm | Lubrication Fitting Size (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Roller Width (mm): | 12 mm |
| Hex Socket (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 5,200 N | O.D. Configuration: | Crowned |
| Limiting Speed: | 13,500 | Dynamic Radial Rating: | 1,169 |
| Adjustment: | None | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Stud Type: | Standard Stud |
| Static Load Rating: | 1,360 | Static Track Roller Load Rating: | 6,050 |
| Industry Standard: | DIN | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166554934 | Weight: | 0.14 LB |

