McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 26A B
Part #:1626152400
Catalog #:MCFR 26A B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Reamed Hole (mm): | 4 mm | Minimum Thread Length (in): | 13 in |
| Stud Diameter (mm): | 10 mm | Roller Width (mm): | 12 mm |
| Lubrication Fitting Size (mm): | 4 mm | Hex Socket (mm): | 5 mm |
| Overall Length (mm): | 36 mm | Stud Length (mm): | 23 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,200 N | Limiting Speed: | 13,500 |
| Adjustment: | None | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Hex Hole | Sealing: | Unsealed |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 1,169 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 6,050 | Dynamic Load Rating (lb): | 1,350 lb |
| Roller Shape: | Crowned | Industry Standard: | JIS |
| Static Track Roller Load Rating: | 6,050 | Stud Type: | Standard Stud |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166018054 | Weight: | 0.17 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

