McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 30 B
Part #:1630153000
Catalog #:MCFR 30 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Overall Length (mm): | 40 mm | Roller Width (mm): | 14 mm |
| Minimum Thread Length (in): | 14 in | Oil Hole Center (mm): | 6 mm |
| Hex Socket (mm): | 6 mm | Stud Diameter (mm): | 12 mm |
| Reamed Hole (mm): | 6 mm | Oil Hole Diameter (mm): | 3 mm |
| Lubrication Fitting Size (mm): | 6 mm | Stud Length (mm): | 25 mm |
| Weight (kg): | 0.12 kg |
Technical Specifications
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Sealing: | Unsealed | Dynamic Track Roller Load Rating (N): | 6,860 N |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Dynamic Radial Rating: | 1,542 | Limiting Speed: | 9,600 |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Industry Standard: | DIN / JIS | Static Load Rating: | 8,050 |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 8,050 |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 8,240 N | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166018979 | Weight: | 0.26 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

