McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 47 B
Part #:1647153000
Catalog #:MCFR 47 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Hex Socket (mm): | 10 mm | Minimum Thread Length (in): | 21 in |
| Oil Hole Center (mm): | 9 mm | Roller Width (mm): | 24 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 20 mm |
| Stud Length (mm): | 40.5 mm | Reamed Hole (mm): | 8 mm |
| Oil Hole Diameter (mm): | 4 mm | Overall Length (mm): | 66 mm |
| Weight (kg): | 0.46 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Unsealed |
| Limiting Speed: | 3,900 | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 17,750 N | Dynamic Radial Rating: | 3,991 |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 29,800 |
| Stud Type: | Standard Stud | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 29,800 | Dynamic Load Rating (N): | 21,280 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166023140 | Weight: | 1.01 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

