McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCF 62 B
Part #:1662013000
Catalog #:MCF 62 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Minimum Thread Length (in): | 25 in | Overall Length (mm): | 80 mm |
| Hex Socket (mm): | 14 mm | Roller Width (mm): | 29 mm |
| Stud Length (mm): | 50 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Weight (kg): | 0.92 kg |
Technical Specifications
| Sealing: | Unsealed | Hex/Slot: | Hex Hole |
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 8,732 |
| Limiting Speed: | 2,100 | Adjustment: | None |
| O.D. Configuration: | Crowned | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Static Load Rating: | 14,703 | Static Track Roller Load Rating: | 65,400 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166025106 | Weight: | 2.03 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN |

