McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 72 B
Part #:1672153000
Catalog #:MCFR 72 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Oil Hole Diameter (mm): | 4 mm | Hex Socket (mm): | 14 mm |
| Overall Length (mm): | 80 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 24 mm | Stud Length (mm): | 49.5 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Center (mm): | 11 mm |
| Minimum Thread Length (in): | 25 in | Roller Width (mm): | 29 mm |
| Weight (kg): | 1.22 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 26,380 N |
| Adjustment: | None | Dynamic Radial Rating: | 5,931 |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Series: | Metric CAMROL® | Limiting Speed: | 3,100 |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 46,300 | Platform: | CAMROL® |
| Static Load Rating: | 46,300 | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 31,680 N |
General Specifications
| UPC: | 726166027001 | Weight: | 2.69 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

