McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 16 SB
Part #:1616155001
Catalog #:MCFR 16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Reamed Hole (mm): | 4 mm | Roller Width (mm): | 11 mm |
| Overall Length (mm): | 28 mm | Hex Socket (mm): | 4 mm |
| Stud Length (mm): | 16 mm | Stud Diameter (mm): | 6 mm |
| Lubrication Fitting Size (mm): | 4 mm | Minimum Thread Length (in): | 9 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 771 | Limiting Speed: | 19,500 |
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Dynamic Load Rating (lb): | 1,950 lb |
| Roller Shape: | Crowned | Static Load Rating: | 2,350 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 2,350 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,120 N | Clamping Torque (Nm): | 3 N·m |
General Specifications
| UPC: | 726166014858 | Weight: | 0.07 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

