McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 16 SB
Part #:1616161401
Catalog #:MCFRE 16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Bushing Diameter (mm): | 9 mm | Overall Length (mm): | 28 mm |
| Reamed Hole (mm): | 4 mm | Eccentricity (mm): | 0.5 mm |
| Roller Width (mm): | 11 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Diameter (mm): | 6 mm | Hex Socket (mm): | 4 mm |
| Bushing Length (mm): | 7 mm | Stud Length (mm): | 16 mm |
| Minimum Thread Length (in): | 9 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Caged |
| Limiting Speed: | 19,500 | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 771 | Series: | Metric CAMROL® |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 3,430 N | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 2,350 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Dynamic Load Rating (lb): | 1,950 lb | Static Load Rating: | 2,350 |
| Industry Standard: | DIN / JIS | Stud Type: | Standard Stud with Eccentric Bushing |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 4,120 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 3 N·m |
General Specifications
| UPC: | 726166014964 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

