McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 19 SB
Part #:1619015001
Catalog #:MCF 19 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Overall Length (mm): | 32 mm | Stud Diameter (mm): | 8 mm |
| Minimum Thread Length (in): | 11 in | Stud Length (mm): | 20 mm |
| Hex Socket (mm): | 4 mm | Reamed Hole (mm): | 4 mm |
| Roller Width (mm): | 11 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 1,500 | Hex/Slot: | Hex Hole |
| Dynamic Track Roller Load Rating (N): | 6,670 N | Adjustment: | None |
| Limiting Speed: | 10,500 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Industry Standard: | DIN / JIS |
| Static Track Roller Load Rating: | 5,100 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 5,100 |
| Platform: | CAMROL® | Clamping Torque (Nm): | 8 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 8,040 N |
General Specifications
| UPC: | 726166015275 | Weight: | 0.09 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

