McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 19 SB
Part #:1619035001
Catalog #:MCFE 19 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Roller Width (mm): | 11 mm | Minimum Thread Length (in): | 11 in |
| Reamed Hole (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Bushing Diameter (mm): | 11 mm | Stud Diameter (mm): | 8 mm |
| Stud Length (mm): | 20 mm | Eccentricity (mm): | 0.5 mm |
| Overall Length (mm): | 32 mm | Bushing Length (mm): | 9 mm |
| Hex Socket (mm): | 4 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Limiting Speed: | 10,500 | Dynamic Track Roller Load Rating (N): | 6,670 N |
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 1,500 | O.D. Configuration: | Crowned |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 5,100 | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 5,100 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (Nm): | 8 N·m |
| Dynamic Load Rating (N): | 8,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166015381 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

